IESNA:LM-63-2002
[TEST]P1389481
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-740-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (70) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]26768.1
TILT=NONE
70 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
173.8 224.5 470.6 1267.1 2454.5 3366.8 3960.6 4568.8 5336.2 6226.8 7153.6 8399.0 9709.5 10933.2 12135.1 13221.1 13966.9 14227.6 
14162.4 13633.9 12967.7 12019.2 11121.4 11324.1 12258.2 13351.5 13959.7 14032.1 13894.5 13720.7 12555.0 10802.8 7074.0 687.8 
188.3 94.1 65.2 0.0 
173.8 224.5 499.6 1252.6 2382.1 3374.1 3989.5 4539.8 5300.0 6161.7 7168.1 8326.6 9629.9 10969.4 12164.0 13235.6 13938.0 14198.6 
14119.0 13655.6 12946.0 12012.0 11193.8 11316.9 12265.4 13286.3 13952.4 14061.0 13909.0 13706.3 12649.1 10853.5 7385.3 
810.9 188.3 94.1 72.4 0.0 
173.8 224.5 456.2 1216.4 2259.0 3301.7 3888.1 4474.6 5213.2 6118.2 7102.9 8275.9 9456.1 10665.3 11678.9 12612.9 13373.2 13785.9 
13858.3 13554.2 13032.9 12489.9 12004.7 11831.0 12374.0 13380.4 14140.7 14466.5 14437.6 14314.5 13539.7 11932.3 9282.3 
1889.8 202.7 115.8 86.9 0.0 
173.8 217.2 405.5 1064.4 2078.0 3012.0 3830.2 4438.4 5090.1 6031.3 7001.6 8116.6 9318.5 10426.3 11382.1 12120.6 12772.2 13387.7 
13851.1 13966.9 13807.6 13575.9 13438.4 13452.8 13706.3 14415.8 15212.3 15791.5 15936.3 15921.9 15342.6 14061.0 11418.3 
4235.7 224.5 144.8 115.8 0.0 
173.8 210.0 354.8 803.7 1687.0 2657.3 3533.4 4271.9 4930.8 5727.2 6733.7 7812.5 8934.8 10057.1 11143.1 11946.8 12569.5 13054.6 
13503.5 13807.6 14090.0 14155.2 14213.1 14328.9 14582.4 15053.0 15719.1 16283.9 16464.9 16530.1 16052.2 14227.6 11468.9 
7428.8 333.1 188.3 144.8 0.0 
173.8 210.0 318.6 680.6 1448.1 2382.1 3323.4 4119.8 4771.5 5546.2 6436.8 7566.3 8724.8 9868.8 10962.1 11845.5 12424.7 12851.9 
13177.7 13460.1 13713.5 13945.2 14155.2 14401.3 14748.9 15190.6 15827.7 16399.7 16588.0 16573.5 15726.4 13836.6 11802.0 
8312.1 991.9 210.0 166.5 0.0 
173.8 202.7 304.1 572.0 1216.4 2063.5 2990.3 3866.4 4590.5 5336.2 6168.9 7262.2 8326.6 9398.2 10520.4 11418.3 12135.1 12504.3 
12743.3 13011.2 13293.6 13568.7 13894.5 14263.8 14604.1 15096.4 15711.9 16291.1 16435.9 16233.2 15067.5 13423.9 11816.5 
8471.4 1962.2 246.2 188.3 0.0 
173.8 202.7 253.4 405.5 724.0 1375.7 2150.4 2939.6 3866.4 4691.8 5473.8 6248.5 7160.9 8160.0 9181.0 10230.8 11143.1 11758.6 12193.0 
12533.3 12866.4 13156.0 13467.3 13749.7 14024.8 14314.5 14814.1 15270.2 15205.0 14944.4 13909.0 12772.2 10889.7 8355.5 
4974.2 347.5 253.4 0.0 
173.8 195.5 217.2 275.1 405.5 644.4 1100.6 1701.5 2382.1 3164.1 3982.3 4836.7 5683.8 6494.7 7327.4 8189.0 9137.5 9962.9 10795.6 
11483.4 12069.9 12569.5 13047.4 13460.1 13814.9 14126.2 14249.3 14140.7 13872.8 13568.7 12656.4 11505.2 9434.4 7059.5 4554.3 
1346.7 311.3 0.0 
173.8 188.3 195.5 217.2 246.2 304.1 398.2 543.0 760.3 1115.0 1578.4 2114.2 2715.2 3308.9 4040.2 4757.0 5575.2 6473.0 7421.5 8449.7 9492.3 
10440.8 11259.0 11917.9 12526.1 12982.2 13250.1 13250.1 12917.0 12562.3 10723.2 7356.3 3765.1 1788.4 919.5 318.6 304.1 0.0 
173.8 181.0 181.0 181.0 188.3 188.3 195.5 210.0 231.7 260.7 296.9 347.5 398.2 463.4 550.3 666.1 803.7 977.5 1216.4 1542.2 1991.1 2599.3 3497.2 
4590.5 6038.6 7522.9 8587.2 8761.0 8015.2 7131.9 5126.3 3533.4 2331.4 1259.8 434.4 79.6 21.7 0.0 
173.8 173.8 173.8 173.8 166.5 166.5 166.5 159.3 166.5 166.5 173.8 181.0 188.3 195.5 195.5 202.7 210.0 224.5 238.9 267.9 318.6 376.5 499.6 716.8 1115.0 
1824.6 2816.6 3489.9 3113.4 2613.8 1354.0 658.9 289.6 101.4 50.7 29.0 14.5 0.0 
173.8 173.8 166.5 159.3 152.1 144.8 137.6 137.6 130.3 130.3 130.3 130.3 123.1 123.1 115.8 108.6 101.4 86.9 86.9 79.6 79.6 79.6 79.6 72.4 65.2 72.4 
79.6 86.9 86.9 72.4 43.4 36.2 21.7 21.7 14.5 14.5 14.5 0.0 
173.8 166.5 152.1 137.6 130.3 115.8 108.6 101.4 94.1 86.9 79.6 72.4 57.9 50.7 43.4 29.0 21.7 21.7 14.5 14.5 14.5 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 7.2 0.0 7.2 7.2 
7.2 7.2 14.5 14.5 0.0 
173.8 152.1 137.6 123.1 115.8 101.4 94.1 79.6 65.2 57.9 43.4 36.2 29.0 21.7 14.5 7.2 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 
7.2 14.5 0.0 
173.8 152.1 130.3 115.8 101.4 86.9 72.4 57.9 36.2 29.0 21.7 14.5 14.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 
14.5 0.0 
173.8 144.8 123.1 101.4 86.9 72.4 50.7 36.2 21.7 14.5 14.5 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 
7.2 0.0 
173.8 137.6 115.8 101.4 79.6 57.9 43.4 29.0 14.5 14.5 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 7.2 
0.0 
173.8 137.6 115.8 94.1 79.6 50.7 36.2 21.7 14.5 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.2 7.2 7.2 
0.0 
173.8 144.8 115.8 94.1 79.6 50.7 36.2 21.7 14.5 7.2 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
173.8 144.8 115.8 94.1 79.6 50.7 36.2 29.0 21.7 14.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
173.8 144.8 115.8 94.1 79.6 57.9 43.4 29.0 21.7 14.5 7.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
